Parameterization and commissioning
Start-up behavior of the Bus Terminal Controller
Setting the IP address
Configuration
Overview
Creating a TwinCAT configuration
Downloading a TwinCAT configuration
Uploading a TwinCAT configuration
Resources in the Bus Terminal Controller
ADS connection via serial interface
ADS connection via Ethernet
K-bus
PLC
SSB
SSB overview
CANopen cabling
CAN topology
Bus length
Drop lines
Star Hub (Multiport Tap)
CAN cable
Shielding
Cable colors
BK5151, FC51xx, CX with CAN interface and EL6751: D-sub, 9 pin
BK51x0/BX5100: 5-pin open style connector
LC5100: Bus connection via spring-loaded terminals
Fieldbus Box: M12 CAN socket
SSB configuration
SSB - SDO communication
SDO communication from the PLC
Emergency telegrams and diagnostics
CANopen Trouble Shooting
Examples
Real-Time Clock (RTC)
COM port
Menu
Configuration software KS2000
Programming
Ethernet