Preface
General and safety instructions
Brief description
Basic principles of programming
Path information
G functions
Path preparatory functions
Rapid traverse (G00)
Linear interpolation (G01)
Circular interpolation (G02/G03)
Helical interpolation (G02 Z.. K../G03 Z.. K..)
Arc in space (G303)
Contour line programming (#ANG)
Dwell time (G04), (#TIME)
Programmable homing (G74)
Reference point offset (G92)
Set negative software limit switch (G98)
Set the positive software limit switch (G99)
Extensions to G98 and G99
Measuring functions
Measure with multiple axes (G100) (Type 1)
Measure with a single axis (G100) (Type 2)
Measure with motion through to target point (G100/G106) (Type 3)
Measure with main axes (G100) (Type 4)
Measure with interruption and jump (G310) (Types 5, 6)
Measure with motion to a fixed stop (G100) (Type 7)
Calculate measuring offsets (G101/G102)
Edge banding (G108)
Determining acceleration/deceleration (G08/G09/G900/G901)
Path/time-related feed interpolation (G193/G293)
Selection of planes (G17/G18/G19)
Mirroring in the plane (G21/G22/G23/G20)
Mirroring with axis specification (G351)
Units (G70/G71)
Implicit subroutine calls (G80–G89/G800..)
Dimension systems (absolute dimension/incremental dimension) (G90/G91)
Exact stop (G60/G360/G359)
Polynomial contouring (G61/G261/G260)
Corner deceleration
Zero offsets (G53/G54/...G59)
Specifying centre point for circle definition (G161/G162)
Controlling centre point offset in circle (G164/G165)
Feedforward control (G135/G136/G137)
Weighting of maximum velocity (G127/ G128)
Weighting of rapid traverse velocity (G129)
Parameterising the acceleration profile
Machining time or feedrate (G93/G94/G95/G194)
Inserting chamfers and roundings (G301/G302) (#FRC/#CHR/#CHF/#RND)
Manual mode
Requesting offset, command and actual values
Gear change (G112)
Influence on the look-ahead functionality (G115/G116/G117)
Override (G166)
Cycle synchronisation at block end (G66)
Rotate the coordinate system in the plane (G68/G69)
Switching and supplementary functions (M/H/T)
Velocities (F/E)
NC block numbers (N)
Subroutine techniques
Parameters and parameter calculation (P)
Statements for influencing NC program flow
Smoothing methods
Additional functions
Tool geometry compensation (D)
Variables and calculation of variables
Spindle programming
Macroprogramming (# INIT MACRO TAB)
5-Axis functionality
Programming modulo axes
Extended tool programming
Positioning axes
Axis-specific programming
2-path programming
References