Fieldbus Box
IO-Link Box
EPIxxxx | Industrial housing
ERIxxxx | Zinc die-cast housing
EPI1xxx, ERI1xxx | IO-Link box modules with digital inputs
EPI2xxx, ERI2xxx | IO-Link box modules with digital outputs
EPI3xxx, ERI3xxx | IO-Link box modules with analog inputs
Foreword
Product overview
IO-Link basics
Mounting and connection
Commissioning and configuration
Configuration of the IO link master
Configuration of the IO-Link devices
Open the IO link configuration tool
Integrating IO-Link devices
1. Importing the device description IODD
2. Assigning IO-Link device to port n
3. Automatic scanning of the IO-Link ports
4. Manual insertion via Create Device
Removal of IO-Link devices
Activating the configuration
Settings of the IO-Link devices
EPIxxxx, ERIxxxx - Setting of the IO-Link device parameters
ADS access to device parameters
Analog inputs EPI3174-0002, ERI3174-0002
Analog inputs EPI3188-0022
Diagnosis (Index 0x0A00)
Device parameters
Appendix
EPI4xxx, ERI4xxx | IO-Link box with 2 analog inputs + 2 analog outputs
Fieldbus Modules