Industrial PC
Fieldbus Components
Bus Coupler
BK1120, BK1150, BK1250 | Ethernet Bus Coupler for K-Bus Terminals
Foreword
Product overview
Basic principles
Mounting and wiring
Parameterization and commissioning
Start-up behavior of the Bus Coupler
EKxxxx - Optional Distributed Clocks support
KL register communication
TwinCAT System Manager
BK1120, BK1150 - configuration overview
BK1250 - configuration overview
Inputs - configuration overview
Outputs - configuration overview
Status of the working counter (Wc state) - configuration overview
Online status (info data) - configuration overview
ADS address (ADSAddr) - configuration overview
EtherCAT cycle time - configuration overview
Object description
Standard objects
Device-specific objects
Mapping the Bus Terminals
Process image example
KS2000 Configuration Software
Error handling and diagnosis
Appendix
BK3xx0 and LC3100 | Bus Coupler for PROFIBUS-DP
BK51x0
BK52x0 and LC5200 | Bus Coupler for DeviceNet
BK7150 | Bus Coupler for CC-Link
BK9000, BK9050 and BK9100 | Bus Coupler for Ethernet
BK9053 and BK9103 | Bus Coupler for PROFINET
BK9055 and BK9105 | Bus Coupler for EthernetIP
BK9500 - Bus Coupler for USB
EK1000 | EtherCAT TSN Coupler
EK110x-00xx, EK15xx | EtherCAT Bus Coupler
EKM1101 | EtherCAT Coupler with ID switch and diagnostics
EK1110, EK1110-0008 | EtherCAT Extension
EK1110-0043, EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection
EK112x, EK15xx | EtherCAT Junctions
EK1300 | EtherCAT P Coupler
EK1310 | 1-port EtherCAT P extension with feed-in
EK1322 | 2-port EtherCAT P junction with feed-in
EK18xx | EtherCAT Bus Coupler
EK3100 | PROFIBUS Bus Coupler for EtherCAT Terminals
EK9000 | Ethernet Modbus Bus Coupler for EtherCAT
EK9160 | IoT Bus Coupler for EtherCAT
EK9300 | PROFINET Bus Coupler for EtherCAT Terminals
EK9320 | PROFINET Bus Coupler for EtherCAT Terminals
EK9500 | EtherNet/IP™-Bus Coupler for EtherCAT Terminals