Fieldbus Box
IO-Link Box
EPIxxxx | Industrial housing
ERIxxxx | Zinc die-cast housing
EPI1xxx, ERI1xxx | IO-Link box modules with digital inputs
EPI2xxx, ERI2xxx | IO-Link box modules with digital outputs
EPI3xxx, ERI3xxx | IO-Link box modules with analog inputs
Foreword
Product overview
IO-Link basics
Mounting and connection
Commissioning and configuration
Configuration of the IO link master
Configuration of the IO-Link devices
Settings of the IO-Link devices
EPIxxxx, ERIxxxx - Setting of the IO-Link device parameters
ADS access to device parameters
Analog inputs EPI3174-0002, ERI3174-0002
Process data
Selection of the analog signal type, index 0x3800:0n
Presentation, index 0x08n0:02
Siemens bits, index 0x08n0:05
Limit 1 (Index 0x08n0:13) and Limit 2 (Index 0x08n0:14), Swap Limit bits
Filter mode (FIR and IIR), Index 0x0800:06, 0x0800:15
Data stream and correction calculation
Analog inputs EPI3188-0022
Diagnosis (Index 0x0A00)
Device parameters
Appendix
EPI4xxx, ERI4xxx | IO-Link box with 2 analog inputs + 2 analog outputs
Fieldbus Modules