Fieldbus Box
IO-Link Box
EPIxxxx | Industrial housing
ERIxxxx | Zinc die-cast housing
EPI1xxx, ERI1xxx | IO-Link box modules with digital inputs
Foreword
Product overview
IO-Link basics
Mounting and connection
Commissioning and configuration
Configuration of the IO link master
Integrating IO link devices
1. Importing the device description IODD (“Import Device description” button)
2. Automatic scanning of the IO link ports
3. Manual Insertion via catalog ("Catalog" button)
Removal of the IO-Link devices
Configuration of the IO-Link ports as digital inputs/outputs
Configuration of the IO-Link devices
Settings of the IO-Link devices
EPIxxxx, ERIxxxx - Setting of the IO-Link device parameters
ADS access to device parameters
Configuration of the digital inputs
Input debouncing and pulse extension
Process data
Firmware update of the IO-Link device
Device parameters
Appendix
EPI2xxx, ERI2xxx | IO-Link box modules with digital outputs
EPI3xxx, ERI3xxx | IO-Link box modules with analog inputs
EPI4xxx, ERI4xxx | IO-Link box with 2 analog inputs + 2 analog outputs
Fieldbus Modules