Industrial PC

Fieldbus Components


Bus Coupler



BK1120, BK1150, BK1250 | Ethernet Bus Coupler for K-Bus Terminals



BK3xx0 and LC3100 | Bus Coupler for PROFIBUS-DP



BK51x0



BK52x0 and LC5200 | Bus Coupler for DeviceNet



BK7150 | Bus Coupler for CC-Link



BK9000, BK9050 and BK9100 | Bus Coupler for Ethernet



BK9053 and BK9103 | Bus Coupler for PROFINET



BK9055 and BK9105 | Bus Coupler for EthernetIP



BK9500 - Bus Coupler for USB



EK1000 | EtherCAT TSN Coupler



EK110x-00xx, EK15xx | EtherCAT Bus Coupler



EKM1101 | EtherCAT Coupler with ID switch and diagnostics



EK1110, EK1110-0008 | EtherCAT Extension



EK1110-0043, EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection



EK112x, EK15xx | EtherCAT Junctions




Foreword




Product overview




Commissioning/application notes





Application notes RJ45 junction





Application notes M8 junction





Application notes fiber optic junction





Application notes POF junction





Notes regarding assembly of POF cables with the connector set ZS1090-0008




Error handling and diagnostics




Mounting and wiring




Basics




Appendix



EK1300 | EtherCAT P Coupler



EK1310 | 1-port EtherCAT P extension with feed-in



EK1322 | 2-port EtherCAT P junction with feed-in



EK18xx | EtherCAT Bus Coupler



EK3100 | PROFIBUS Bus Coupler for EtherCAT Terminals



EK9000 | Ethernet Modbus Bus Coupler for EtherCAT



EK9160 | IoT Bus Coupler for EtherCAT



EK9300 | PROFINET Bus Coupler for EtherCAT Terminals



EK9320 | PROFINET Bus Coupler for EtherCAT Terminals



EK9500 | EtherNet/IP™-Bus Coupler for EtherCAT Terminals