SCT0xxx | Coil current transformers
SCT1xxx | Mini ring-type current transformer
SCT2xxx | Ring-type current transformer
SCT3xxx | Ring-type current transformer
SCT4xxx | Ring-type current transformer, differential current
SCT5xxx | Ring-type current transformer for differential current 0...2 A, type B/B+ (all-current sensitive), ISO62020-1 conform
SCT6xxx | Split-core current transformers
SCT7xxx | Busbar split-core current transformers
Foreword
Product overview
Technical data
SCT71xx | Busbar split-core current transformers, size 1
SCT72xx | Busbar split-core current transformers, size 2
SCT72xx | General
SCT7215 | Busbar split-core current transformer for primary currents 0…500 A AC /0…600 A AC, accuracy class 1, size 2
SCT7225 | Busbar split-core current transformer for primary currents 0…500 A AC / 0…600 A AC, accuracy class 0.5, size 2
SCT73xx | Busbar split-core current transformers, size 3
SCT74xx | Busbar split-core current transformers, size 4
Commissioning
Application example
Appendix
SVL1xxx | Low power transformer, 3-channel voltage interface, accuracy class 0.5, electronic nameplate, RJ45
Fieldbus Accessories
Drive Technology
TwinCAT 3
TwinCAT 2
MX-System
Industry Solutions
General Product Information
Search
News
Home