Standard IEC 60870-5-102 data types
Type | Dec | Hex | Description |
---|---|---|---|
ASDU_TYPEUNDEF_2 | 0 | 0x00 | Not used |
1 | 0x01 | Single-point information with time tag | |
2 | 0x02 | Accounting integrated totals, 4 octets each | |
3 | 0x03 | Accounting integrated totals, 3 octets each | |
4 | 0x04 | Accounting integrated totals, 2 octets each | |
5 | 0x05 | Periodical reset accounting integrated totals, 4 octets each | |
6 | 0x06 | Periodical reset accounting integrated totals, 3 octets each | |
7 | 0x07 | Periodical reset accounting integrated totals, 2 octets each | |
8 | 0x08 | Operational integrated totals, 4 octets each | |
9 | 0x09 | Operational integrated totals, 3 octets each | |
10 | 0x0A | Operational integrated totals, 2 octets each | |
11 | 0x0B | Periodical reset operational integrated totals, 4 octets each | |
12 | 0x0C | Periodical reset operational integrated totals, 3 octets each | |
13 | 0x0D | Periodical reset operational integrated totals, 2 octets each | |
| 14..69 | 0x0E..0x45 | Reserved (standard area) |
M_EI_NA_2 | 70 | 0x46 | End of initialization |
P_MP_NA_2 | 71 | 0x47 | Manufacturer and product specification of integrated total DTE |
M_TI_TA_2 | 72 | 0x48 | Current system time of integrated total DTE |
| 73..99 | 0x49..0x63 | Reserved (standard area) |
100 | 0x64 | Read manufacturer and product specification | |
101 | 0x65 | Read record of single-point information with time tag | |
102 | 0x66 | Read record of single-point information with time tag of a selected time range | |
103 | 0x67 | Read current system time of integrated total DTE | |
104 | 0x68 | Read accounting integrated totals of the oldest integration period | |
105 | 0x69 | Read accounting integrated totals of the oldest integration period and of a selected range of addresses | |
106 | 0x6A | Read accounting integrated totals of a specific past integration period | |
107 | 0x6B | Read accounting integrated totals of a specific past integration period and of a selected range of addresses | |
108 | 0x6C | Read periodical reset accounting integrated totals of the oldest integration period | |
109 | 0x6D | Read periodical reset accounting integrated totals of the oldest integration period and of a selected range of addresses | |
110 | 0x6E | Read periodical reset accounting integrated totals of a specific past integration period | |
111 | 0x6F | Read periodical reset accounting integrated totals of a specific past integration period and of a selected range of addresses | |
112 | 0x70 | Read operational integrated totals of the oldest integration period | |
113 | 0x71 | Read operational integrated totals of the oldest integration period and of a selected range of addresses | |
114 | 0x72 | Read operational integrated totals of a specific past integration period | |
115 | 0x73 | Read operational integrated totals of a specific past integration period and of a selected range of addresses | |
116 | 0x74 | Read periodical reset operational integrated totals of the oldest integration period | |
117 | 0x75 | Read periodical reset operational integrated totals of the oldest integration period and of a selected range of addresses | |
118 | 0x76 | Read periodical reset operational integrated totals of a specific past integration period | |
119 | 0x77 | Read periodical reset operational integrated totals of a specific past integration period and of a selected range of addresses | |
120 | 0x78 | Read accounting integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
121 | 0x79 | Read periodical reset accounting integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
122 | 0x7A | Read operational integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
123 | 0x7B | Read periodical reset operational integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
| 124..127 | 0x7C..0x7F | Reserved (standard area) |
M_DS_TA_2 | 128 | 0x80 | - |
P_ME_NA_2 | 129 | 0x81 | Parameters of the measuring point |
M_DS_TB_2 | 130 | 0x82 | - |
M_CH_TA_2 | 131 | 0x83 | - |
C_PK_2 | 132 | 0x84 | Load private key |
C_TA_VC_2 | 133 | 0x85 | Read tariff information ( current values ) |
C_TA_VM_2 | 134 | 0x86 | Read tariff information ( stored values ) |
M_TA_VC_2 | 135 | 0x87 | Tariff information ( current values ) |
M_TA_VM_2 | 136 | 0x88 | Tariff information ( stored values ) |
C_TA_CP_2 | 137 | 0x89 | Close accounting period |
M_IB_TG_2 | 139 | 0x8B | Block of operational integrated totals ( absolute values ) |
M_IB_TK_2 | 140 | 0x8C | Block of periodical reset operational integrated totals ( increment values ) |
C_RM_NA_2 | 141 | 0x8D | Read configuration data of the meter device |
M_RM_NA_2 | 142 | 0x8E | Configuration of the meter device |
C_MR_NA_2 | 143 | 0x8F | Change configuration data of the meter device |
C_PC_NA_2 | 144 | 0x90 | - |
M_PC_NA_2 | 145 | 0x91 | - |
C_MC_NA_2 | 146 | 0x92 | - |
C_DF_NA_2 | 147 | 0x93 | - |
M_DF_NA_2 | 148 | 0x94 | - |
C_MF_NA_2 | 149 | 0x95 | - |
| 150..179 | 0x96..0xB3 | Reserved |
C_DS_TA_2 | 180 | 0xB4 | - |
C_CS_TA_2 | 181 | 0xB5 | Change date and time ( Time syncronization ) |
C_PI_NA_2 | 182 | 0xB6 | Read parameters of the measuring point |
C_AC_NA_2 | 183 | 0xB7 | Start session and send access key |
C_DS_TB_2 | 184 | 0xB8 | - |
C_CH_TA_2 | 185 | 0xB9 | - |
C_MH_TA_2 | 186 | 0xBA | - |
C_FS_NA_2 | 187 | 0xBB | Finish session |
C_MP_NA_2 | 188 | 0xBC | - |
C_CB_NT_2 | 189 | 0xBD | Read a block of operational integrated totals of a period and a selected address |
C_CB_UN_2 | 190 | 0xBE | Read a block of periodical reset operational integrated totals of a period and a selected address |
| 191..255 | 0xBF..0xFF | Reserved |