M_IT_TD_2
Periodical reset accounting integrated totals, 4 octets each.
- obj |
|
|
|
| ||||||||||
|--- | + head |
|
|
| Reserved | |||||||||
|--- | - ident |
|
|
| ||||||||||
| | |--- | eType | = 0x5 (5) | = M_IT_TD_2 | ||||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | |||||||||
| | |--- | nObj |
| = i | Number of objects | |||||||||
| | |--- | bT |
|
| Test | |||||||||
| | |--- | bPN |
|
| Positive/negative confirmation/activation | |||||||||
| | |--- | eCOT |
|
| ||||||||||
| | |--- | asduAddr |
|
| Common address of asdu | |||||||||
| | |--- | eClass |
|
| ||||||||||
|--- | - info |
|
|
| ||||||||||
| |--- | rcdAddr |
|
| Record address | |||||||||
| |--- | stream |
|
| ||||||||||
|
| |--- | length | = i * ( 6 + [ 1 (signature) ] ) + 5 |
| |||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| |
|
|
| |--- | data[0] = | IOA | Information object address | Information object 1 | |||||||
|
|
| |--- | data[1..4] = | CR4 | Counter reading, 4 octets | ||||||||
|
|
| |--- | data[5] = | Sequence | Quality descriptor | ||||||||
|
|
| |--- | data[6] = | Signature | Signature (optional) | ||||||||
|
|
| |--- | data[7..length - 6] = |
|
| Information object 2..i | |||||||
|
|
| |--- | data[length - 5..length - 1] = | Five octets binary time tag | |||||||||
|
|
| |--- | data[length..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |