ST_IEC870_5_102DataUnit_Ident
Identification field of data unit (ASDU).
TYPE ST_IEC870_5_102DataUnit_Ident:
STRUCT
eType : E_IEC870_5_102TypeID; (* ASDU type identifier <0..255> *)
bSQ : BOOL; (* Single/Sequence *)
nObj : BYTE(0..127); (* Number of information objects or elements <0..127> *)
bT : BOOL; (* Test bit *)
bPN : BOOL; (* Positive/Negative confirmation, FALSE = positive, TRUE = negative *)
eCOT : E_IEC870_5_102COTType; (* Cause of transmission <0..63> *)
asduAddr : DWORD; (* Common address of ASDU (1..2 octets) *)
eClass : E_IEC870_5_101ClassType; (* Object class *)
END_STRUCT
END_TYPE
eType: ASDU type identifier: <0..255>.
bSQ: Sequence flag.
nObj: Number of information objects or information elements: <0..127>.
bT: Test flag.
bPN: Positive/negative confirmation. FALSE = positive, TRUE = negative.
eCOT: Cause of transmission: <0..63>.
asduAddr: Common ASDU address (one or two octets).
eClass: Priority class.
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.10 Build >= 1319 | PC or CX (x86, ARM) | TcIEC870_5_102Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; TcIEC870_5_101Link.Lib; COMLibV2.Lib are included automatically ) |
See also