ST_IEC870_5_102AOInfoObj
Information object description.
TYPE ST_IEC870_5_102AOInfoObj :
STRUCT
rcdAddr : BYTE; (* Record address <0..255> *)
stream : ST_IEC870_5_101Stream; (* Information element of max. length *)
END_STRUCT
END_TYPE
rcdAddr: Record address or list address of accounting period.
stream: Information element data of max. length (byte array buffer).
The list addresses are specified as follows: <0..255>
- <0> Default, if no other value is specified
- <1> List address for counter states from the beginning of the accounting period
- <2..10> Reserved for further compatible specifications
- <11> List address for counter states from measurement period 1
- <12> List address for counter states from measurement period 2
- <13> List address for counter states from measurement period 3
- <14..20> Reserved for further compatible specifications
- <21> List address for counter states (daily values) from measurement period 1
- <22> List address for counter states (daily values) from measurement period 2
- <23> List address for counter states (daily values) from measurement period 3
- <24..30> Reserved for further compatible specifications
- <31> List address for counter states (monthly values) from measurement period 1
- <32> List address for counter states (monthly values) from measurement period 2
- <33> List address for counter states (monthly values) from measurement period 3
- <34..40> Reserved for further compatible specifications
- <41> List address for counter states (yearly values) from measurement period 1
- <42> List address for counter states (yearly values) from measurement period 2
- <43> List address for counter states (yearly values) from measurement period 3
- <44..49> Reserved for further compatible specifications
- <50> Oldest single message
- <51> Complete list with single messages
- <52> Partial list 1 with single messages
- <53> Partial list 2 with single messages
- <54> Partial list 3 with single messages
- <55> Partial list 4 with single messages
- <56..127> Reserved for further compatible specifications
- <128 - 255> For particular applications (private area)
The size of a partial list is a system parameter.
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.10 Build >= 1319 | PC or CX (x86, ARM) | TcIEC870_5_102Link.Lib |
See also