M_SP_TA_2
Single-point information with time tag.
- obj |
|
|
|
| ||||||||||
|--- | + head |
|
|
| Reserved | |||||||||
|--- | - ident |
|
|
| ||||||||||
| | |--- | eType | = 0x1 (1) | = M_SP_TA_2 | ||||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | |||||||||
| | |--- | nObj |
| = i | Number of objects | |||||||||
| | |--- | bT |
|
| Test | |||||||||
| | |--- | bPN |
|
| Positive/negative confirmation/activation | |||||||||
| | |--- | eCOT |
|
| ||||||||||
| | |--- | asduAddr |
|
| Common address of asdu | |||||||||
| | |--- | eClass |
|
| ||||||||||
|--- | - info |
|
|
| ||||||||||
| |--- | rcdAddr |
|
| Record address | |||||||||
| |--- | stream |
|
| ||||||||||
|
| |--- | length | = i * 9 |
| |||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| |
|
|
| |--- | data[0] = | Single-point address | Information object 1 | ||||||||
|
|
| |--- | data[1] = | SPQ = Single-point qualifier | |||||||||
|
|
| |--- | data[2..8] = | Seven octets binary time tag | |||||||||
|
|
| |--- | data[9..length - 1] = |
|
| Information object 2..i | |||||||
|
|
| |--- | data[length..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |