C_CI_NB_2
Read accounting integrated totals of the oldest integration period and of selected range of addresses.
- obj |
|
|
|
| |||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| |||||||||
| | |--- | eType | = 0x69 (105) | = C_CI_NB_2 | |||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = 1 | Number of objects | ||||||||
| | |--- | bT |
|
| Test | ||||||||
| | |--- | bPN |
|
| Positive/negative confirmation/activation | ||||||||
| | |--- | eCOT |
|
| |||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| |||||||||
|--- | - info |
|
|
| |||||||||
| |--- | rcdAddr |
|
| Record address of accounting period | ||||||||
| |--- | stream |
|
| |||||||||
|
| |--- | length | = 2 |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0] = |
| Integrated total address (from) | |||||||
|
|
| |--- | data[1] = |
| Integrated total address (to) | |||||||
|
|
| |--- | data[2..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |