Injection

The folders named Injection (Contents/Navigation/Injection and Contents/Slider/Injection) contain all the contents that are required for the injection process.

Content

Description

Available in the following variants

Injection.content

The main page of the injection axis.

Injection 1: Injection 2: Injection 3: Injection 4:

Injection_Settings.content

Displayed in the slider area under the 4th tab when Injection.content is in the main area.

Injection 5: Injection 6: Injection 7: Injection 8:

Injection_Homing.content

The homing page of the injection axis. (The structure is the same as the homing page of the blow pin)

Injection 9: Injection 10: Injection 11: Injection 12:

Injection_Homing_Settings.content

Displayed in the slider area under the 4th tab when Injection_Homing.content is in the main area.

Injection 13: Injection 14: Injection 15: Injection 16:

Metering.content

The main metering page.

Injection 17: Injection 18: Injection 19: Injection 20:

Metering_Settings.content

Displayed in the slider area under the 4th tab when Metering.content is in the main area.

Injection 21: Injection 22: Injection 23: Injection 24:

ShotScope.content

The Shot Scope homepage.

Injection 25: Injection 26: Injection 27: Injection 28:

Injection 29:

Available since version 12.14.1

Injection 30:

Available in the variants (link):

Injection 31: Injection 32: Injection 33: Injection 34: