HMI project structure

The Plastic Application HMI project is a project developed in TwinCAT HMI with basic functionalities for creating user interfaces for plastics processing machines. The project structure is based on the standard of a TwinCAT HMI project.

Use and further development of the Plastic Application HMI

Since the Plastic Application HMI project does not provide a fully comprehensive user interface for every plastics processing machine, the project must be adapted to specific machines. For this purpose, the project can be extended and modified as desired.

HMI project structure 1:

Update capability of the Plastic Application HMI

Editing the Plastic Application HMI can lead to an impairment of the update capability. This may affect the support provided by Beckhoff Automation.

Definition of availability in the variants

Variant

Available

Not available

Blow molding (BlowMolding / BMM)

HMI project structure 2:

HMI project structure 3:

Injection molding (InjectionMolding / IMM)

HMI project structure 4:

HMI project structure 5:

Extrusion (Extrusion / EXTR)

HMI project structure 6:

HMI project structure 7:

Temperature (Temperature / TEMP)

HMI project structure 8:

HMI project structure 9:

Using a kiosk mode

HMI project structure 10:

Microsoft Edge in kiosk mode

The Plastic Application HMI project contains controls that allow data to be stored in the browser. This is currently not possible with the Microsoft Edge kiosk mode, so that settings are no longer available when the browser is reloaded. With a Chromium™ or Google™ Chrome™ kiosk mode, the settings are still available even after a reload.