FB_WtcHmi

HMI parallel class of FB_Wtc class.
Syntax:
FUNCTION_BLOCK FB_WtcHmi EXTENDS FB_CamAxisHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_WtcHmi | ||||
CalcToolStroke | BOOL | Get, Set | FALSE | The stroke of the die is calculated automatically from the min. and max. positions. |
Converging | BOOL | Get, Set | FALSE | Convergent die shape: When moving in the direction of material flow, the die closes. |
DelayDieWaitPosition | LREAL | Get, Set | 0.0 [s] | Delay of the FB_Wtc.DieWaitPosition() command for the wait position. |
DieMove | BOOL | Get, Set | FALSE | Die movement: The die is adjusted by the movement of the sleeve. |
DieWaitPosition | LREAL | Get, Set | 0.0 | Wait position of the FB_Wtc.DieWaitPosition() command. |
Diverging | BOOL | Get, Set | FALSE | Diverging die shape: When moving in the direction of material flow, the die opens. |
DoTheWaitPosition | BOOL | Get, Set | FALSE | Command to move to the waiting position. |
DoTestposition | BOOL | Get, Set | FALSE | Command to move into the test position. |
PinMove | BOOL | Get, Set | 0.0 | Pin movement: The die is adjusted by moving the inner pin. |
Test position | LREAL | Get, Set | 0.0 | Test position of the FB_Wtc.DoTestPosition() command. |
ToolStroke | LREAL | Get, Set | 0.0 | Available stroke of the die. |
DoSetupMode | BOOL | Get, Set | FALSE | Reserved |
FB_CamAxisHmi | ||||
NativeCurve | Get | <Local> | Internal instance of FB_CurveHmi for linking to other camming instances | |
FB_AxisHmi | ||||
EncoderZeroShift | LREAL | Get, (Set) | 0.0 | Zero offset shift of the axis. |
LimitingReference | LREAL | Get | 100.0 [%] | Reference value (maximum) for commanded limiting values (pressure or torque limit). |
MaxAcceleration | LREAL | Get | 0.0 | Maximum acceleration of the axis. |
MaxDeceleration | LREAL | Get | 0.0 | Maximum deceleration of the axis. |
MaxJerk | LREAL | Get | 0.0 | Maximum jerk of the axis. |
MaxPosition | LREAL | Get | 0.0 | Maximum position of the axis. |
MaxVelocity | LREAL | Get | 0.0 | Maximum velocity of the axis. |
MinPostion | LREAL | Get | 0.0 | Minimum position of the axis. |
MinVelocity | LREAL | Get | 0.0 | Minimum velocity of the axis. |
Referencing | Get | <Local> | Parameter sets and commands for referencing the axis. | |
SetPosition | LREAL | Get, Set | 0.0 | Position used when calling FB_Axis.SetPosition(). |
UnitGroup | STRING(64) | Get, Set | ‘Length‘ | Physical quantity with which the axis is parameterized and operated. |
FB_MotionHmi | ||||
ActPosition | LREAL | Get | 0.0 | Current position of the connected motion object |
ActVelocity | LREAL | Get | 0.0 | Current velocity of the connected motion object |
JogLimitingNegative | LREAL | Get, Set | 0.0 | Limitation of the jog command via the FB_Motion.JogNegative() method |
JogLimitingPositive | LREAL | Get, Set | 0.0 | Limitation of the jog command via the FB_Motion.JogPositive() method |
JogVelocityNegative | LREAL | Get, Set | 0.0 | Velocity of the jog command via the FB_Motion.JogNegative() method |
JogVelocityPositive | LREAL | Get, Set | 0.0 | Velocity of the jog command via the FB_Motion.JogNegative() method |
ManualPower | Get, Set | <Local> | Interface for a manual function to switch on the motion object. | |
Specific | REFERENCE TO FB_MotionSpecificHmi | Get | <Local> | Access to the technology-specific functions |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Local HMI variables
Name | Data type | Description |
|---|---|---|
fbParamHandle | FB_MdHandleHmi | Handling interface for loading and saving machine data. |
FB_WtcHmi | ||
fbParamWtc | FB_MdWtcHmi | Entries in the HMI parameter list under WTC. |
fbPatamWtcTimer | FB_MdWtcTimerHmi | Entries in the HMI parameter list under WTC Timer. FB_Wtc.SetMaster() method was executed once with an FB_WtcTimer. |
FB_CamAxisHmi | ||
fbNativeCurve | FB_NativeCurveHmi | Internal curve for connection with the TF8550 CurveEditor |
aSetCurve | ARRAY[] OF ST_CPoint | Set curve transmitted by the HMI. |
aActCurve | ARRAY[] OF ST_CPoint | Actual curve that the axis has actually traveled and should be displayed. |
FB_AxisHmi | ||
fbParamAxis | FB_MdAxisHmi | Entries in the HMI parameter list under Axis. |
fbParamHoming | FB_MdHomingHmi | Entries in the HMI parameter list under Homing. |
fbReferencing | FB_ReferencingHmi | Parameter sets and commands for referencing. |
FB_MotionHmi | ||
fbManualPower | Interface for a manual function to switch on the motion object. | |
fbSpecific | FB_MotionSpecificHmi | Technology-specific functions of the motion object. |
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_BaseHmi | |
Init( | Default initialization method to pass the base class. |
FB_Base | |
GetHMI() | Returns the assigned HMI object.
|
SetHMI( | General assignment method for an
|
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_WtcHmi | Standard interface on FB_WtcHmi. |
I_CamAxisHmi | Standard interface on FB_CamAxisHmi |
I_AxisHmi | Standard interface on FB_AxisHmi. |
I_MotionHmi | Standard interface on FB_MotionHmi. |
I_BaseMdHmi | Standard interface on FB_BaseMdHmi. |
I_BaseHmi | Standard interface on FB_BaseHmi. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.16 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.12.0.0) |