FB_EnergyMeasurement

Implements the measurement of a power measurement terminal over time. This allows the machine's energy consumption to be analyzed.
Internal functions:
- Calculates the energy used over several time periods.
- Saves "energy meter readings" persistently in a machine data file.
- Logs the hourly meter readings in a CSV file.
Syntax:
FUNCTION_BLOCK FB_EnergyMeasurement EXTENDS FB_BaseMd
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_EnergyMeasurement | ||||
Custom | Get | - | Energy meter reading since the last execution of the reset option. | |
MaxMemory | LREAL | Get, Set | 0.05 [MB] | Storage limitation for the hourly stored energy meter reading. |
PerDay | Get | - | Energy meter reading of the day | |
PerHour | Get | - | Energy meter reading of the hour | |
PerPart | Get | - | Energy meter reading per part | |
SavingInterval | LREAL | Get, Set | 120.0 [s] | Interval for saving the energy meter readings in a machine data file.
|
FB_BaseMd | ||||
MachineData | Get | - | Interface for machine data handling. | |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_EnergyMeasurement | |
AddInput( | Adds an I/O element with energy measurement values. |
Input( | Returns an interface to the xth I/O element of the energy measurement. |
NewPart( | Logs a new part to evaluate the energy per part. |
Producing( | Indicates that production is active. |
FB_BaseMd | |
[ | Adds a component of type I_MdComponent to the machine data container. |
FB_Base | |
GetHMI() | Returns the assigned HMI object.
|
SetHMI( | General assignment method for an
|
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
![]() | Exceptions avoidance The list access functions (e.g. Channels(x), Groups(x), etc...) return a pseudo variable if the requested index is invalid. In addition, a message is thrown in the EventLogger. |
Cycle methods
Name | Description |
|---|---|
Cyclic() | Cycle method - Call once per PLC cycle (default 10 ms) |
Possible events
ID | Description | Alarm/Message |
|---|---|---|
9000 | Energy history not available | Alarm |
9001 | Memory limitation failed | Alarm |
Machine data
Component | Description | Index range | Number of instances |
|---|---|---|---|
File information | 0x0000 Fxxx | 1 | |
Counter | 0x0010 9xxx | 3 |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_EnergyMeasurement | Standard interfaces on FB_EnergyMeasurement |
I_OneTaskInterface | Runtime interface for a PLC task |
I_BaseMd | Standard interface on FB_BaseMd. |
I_BaseEmpty | For extension without standard interface. |
I_BaseDev | Covers all methods and properties of the base class. |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.16 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.12.0.0) |
