FB_EL3443

Defines the standard scope of a Beckhoff EL3443 power measurement terminal.
Syntax:
FUNCTION_BLOCK FB_EL3443 EXTENDS FB_InputBase
I/O variables
Name | Type | Access | Description |
---|---|---|---|
fbL1 | Input | Information on phase L1. | |
fbL2 | Input | Information on phase L2. | |
fbL3 | Input | Information on phase L3. | |
fPowerFactor | REAL | Input | Power factor λ |
fPowerQualityFactor | REAL | Input | |
fActivePower | REAL | Input | Active power P |
fFrequency | REAL | Input | Frequency |
fL1L2_Voltage | REAL | Input | Voltage between L1 and L2. |
fL2L3_Voltage | REAL | Input | Voltage between L2 and L3. |
fL3L1_Voltage | REAL | Input | Voltage between L3 and L1. |
WcState | BIT | Input | |
AdsAddr | AMSADDR | Input | ADS address of the I/O element for asynchronous communication. |
Toggle | BIT | Input | Bit switching with the update rate of the mapping. |
InfoDataState | UINT | Input | Numerical information on the state of the EtherCAT slave (see State). |
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
ActivePower | LREAL | Get | 0.0 | Active power P |
Frequency | LREAL | Get | 0.0 | Frequency |
L1 | Get | - | Information on phase L1. | |
L2 | Get | - | Information on phase L2. | |
L3 | Get | - | Information on phase L3. | |
PowerFactor | LREAL | Get | 0.0 | Power factor λ |
PowerQualityFactor | LREAL | Get | 0.0 | |
VoltageL1L2 | LREAL | Get | 0.0 | Voltage between L1 and L2. |
VoltageL2L3 | LREAL | Get | 0.0 | Voltage between L2 and L3. |
VoltageL3L1 | LREAL | Get | 0.0 | Voltage between L3 and L1. |
Interfaces
Type | Description |
---|---|
I_EL3443 | Standard interface on FB_EL3443. |
I_InputEnergy | General interface for power measuring elements. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.7.0) |