System

The folders named System (Contents/Navigation/System and Contents/Slider/System) contain all system relevant contents of the machine.

Content

Description

Available in the following variants

Administration.content

The page for the administration.

System 1: System 2: System 3: System 4:

Alarms.content

The page for events and alarms.

System 5: System 6: System 7: System 8:

RecipeManagement.content

The recipe management page.

System 9: System 10: System 11: System 12:

RecipeManagement_Settings.content

Displayed in the slider area under the 4th tab when RecipeManagement.content is in the main area.

System 13: System 14: System 15: System 16:

DashboardConfiguration.content

The page for configuring the dashboard.

System 17: System 18: System 19: System 20:

ShowDashboard.content

Is displayed as a pop-up if the preview is to be displayed on the DashboardConfiguration.content.

System 21: System 22: System 23: System 24:

Materials.content

The page for the materials.

System 25: System 26: System 27: System 28:

AddMaterial.content

Is displayed as a pop-up when a material is to be added to Materials.content.

System 29: System 30: System 31: System 32:

FileManagement.content

The page for file management.

System 33: System 34: System 35: System 36:

UserLogging.content

The page for user changes.

System 37: System 38: System 39: System 40:

RFID.content

The RFID configuration page.

System 41: System 42: System 43: System 44:

System 45:

Available in the variants (link):

System 46: System 47: System 48: System 49: