User changes

UserLogging.content

This page is used to view the changes made to the machine by the user. Each change contains the following parameters, which are saved:

The UserLoggingViewer control is used for display. This allows the following settings to be made:

  1. Selection of the start date from which the files are to be displayed (using the pop-up window).
  2. Selection of the end date up to which the files are to be displayed (using the pop-up window).
  3. Display of the number of pages and the number of the displayed page from the defined time frame, whereby the displayed page can be customized using the input field.
  4. Button to display the previous page.
  5. Button to display the next page.
  6. Pop-up window for setting the date (start and end).
User changes 1:
User changes 2:
User changes 3:
User changes 4:

Available since version 12.7.0

User changes 5:

Available in the variants (link):

User changes 6: User changes 7: User changes 8: User changes 9: