Axes

The folders named Axes (Contents/Navigation/Axes and Contents/Slider/Axes) contain all contents needed for the axes of the machine. This includes a subfolder for each of the three axes included in the project (blow pin, carriage and clamp) as well as a common oscilloscope page for all axes.

Content

Description

Available in the following variants

Blowpin.content

The main page of the blow pin.

Axes 1: Axes 2: Axes 3: Axes 4:

Blowpin_Settings.content

Displayed in the slider area under the 4th tab when Blowpin.content is in the main area.

Axes 5: Axes 6: Axes 7: Axes 8:

Blowpin_Homing.content

The homing page of the blow pin.

Axes 9: Axes 10: Axes 11: Axes 12:

Blowpin_Homing_Settings.content

Displayed in the slider area under the 4th tab when Blowpin_Homing.content is in the main area.

Axes 13: Axes 14: Axes 15: Axes 16:

Carriage.content

The main page of the carriage.

Axes 17: Axes 18: Axes 19: Axes 20:

Carriage_Settings.content

Displayed in the slider area under the 4th tab when Carriage.content is in the main area.

Axes 21: Axes 22: Axes 23: Axes 24:

Carriage_Homing.content

The homing page of the carriage.

Axes 25: Axes 26: Axes 27: Axes 28:

Carriage_Homing_Settings.content

Displayed in the slider area under the 4th tab when Carriage_Homing.content is in the main area.

Axes 29: Axes 30: Axes 31: Axes 32:

Clamp.content

The main page of the clamp.

Axes 33: Axes 34: Axes 35: Axes 36:

Clamp_Settings.content

Displayed in the slider area under the 4th tab when Clamp.content is in the main area.

Axes 37: Axes 38: Axes 39: Axes 40:

Clamp_Homing.content

The homing page of the clamp.

Axes 41: Axes 42: Axes 43: Axes 44:

Clamp_Homing_Settings.content

Displayed in the slider area under the 4th tab when Clamp_Homing.content is in the main area.

Axes 45: Axes 46: Axes 47: Axes 48:

Scope.content

The oscilloscope page for displaying the axis movements.

Axes 49: Axes 50: Axes 51: Axes 52:

Axes 53:

Available in the variants (link):

Axes 54: Axes 55: Axes 56: Axes 57: