WTC

The folders named Wtc (Contents/Navigation/Wtc and Contents/Slider/Wtc) contain all contents needed for the wall thickness control (WTC) of the machine.

Content

Description

Available in the following variants

Wtc.content

The main page of the WTC.

WTC 1: WTC 2: WTC 3: WTC 4:

Wtc_Settings.content

Displayed in the slider area under the 4th tab when Wtc.content is in the main area.

WTC 5: WTC 6: WTC 7: WTC 8:

Wtc_Homing.content

The homing page of the WTC.

WTC 9: WTC 10: WTC 11: WTC 12:

Wtc_Homing_Settings.content

Displayed in the slider area under the 4th tab when Wtc_Homing.content is in the main area.

WTC 13: WTC 14: WTC 15: WTC 16:

Pwtc.content

The main page of the PWTC.

WTC 17: WTC 18: WTC 19: WTC 20:

Pwtc_Settings.content

Displayed in the slider area under the 4th tab when Pwtc.content is in the main area.

WTC 21: WTC 22: WTC 23: WTC 24:

Pwtc1_Homing.content

The homing page of the PWTC 1.

WTC 25: WTC 26: WTC 27: WTC 28:

Pwtc1_Homing_Settings.content

Displayed in the slider area under the 4th tab when Pwtc1_Homing.content is in the main area.

WTC 29: WTC 30: WTC 31: WTC 32:

Pwtc2_Homing.content

The homing page of the PWTC 2.

WTC 33: WTC 34: WTC 35: WTC 36:

Pwtc2_Homing_Settings.content

Displayed in the slider area under the 4th tab when Pwtc2_Homing.content is in the main area.

WTC 37: WTC 38: WTC 39: WTC 40:

Accumulator.content

The main page of the accumulator.

WTC 41: WTC 42: WTC 43: WTC 44:

Accumulator_Settings.content

Displayed in the slider area under the 4th tab when Accumulator.content is in the main area.

WTC 45: WTC 46: WTC 47: WTC 48:

Accumulator_Homing.content

The homing page of the accumulator.

WTC 49: WTC 50: WTC 51: WTC 52:

Accumulator_Homing_Settings.content

Displayed in the slider area under the 4th tab when Accumulator_Homing.content is in the main area.

WTC 53: WTC 54: WTC 55: WTC 56:

SupportAir.content

The main page of the support air.

WTC 57: WTC 58: WTC 59: WTC 60:

SupportAir_Settings.content

Displayed in the slider area under the 4th tab when SupportAir.content is in the main area.

WTC 61: WTC 62: WTC 63: WTC 64:

WTC 65:

Available in the variants (link):

WTC 66: WTC 67: WTC 68: WTC 69: