Curve

Wtc.content

The main content of the WTC adapts to the use of the accumulator and consists of the following components:

  1. Progress curve using the LinearGauge control
  2. WTC curve using the CurveEditor control (additional display of the accumulator curve if the accumulator is used)
  3. Accumulator level indicator (only visible when the accumulator is in use)
  4. Area for settings and displays relating to the cycle time and autostart (only visible when the accumulator is not in use)
  5. Area for setting the accumulator values (only visible when the accumulator is in use)
  6. Area for displaying the current position and setting a test position
  7. Area for showing and hiding a selected passive curve
Curve 1:
Curve 2:

Wtc_Settings.content

There is a supplementary page for the slider area in addition to the main page of the WTC. This content is split into three pages.

The first page contains the following components:

  1. Setting the index, thickness, basic thickness and profile component as well as adding, removing and navigating between the existing fix points
  2. Table for displaying the fix points
  3. Update option for curve limits
  4. Switching the shift function on and off
  5. Undo changes, navigate between activated profiles and activation of the displayed profile
Curve 3:

The second page contains the following components:

  1. Adjustment of the envelope in negative and positive direction and switching in percent
  2. Add, remove, and edit marker points, and choose how to use them
  3. Table for displaying the marker points
  4. Adjustment of die geometry by switching between Converging and Diverging, switching between Pin move and Die move, and adjustment of tool stroke
Curve 4:

The third page contains the following components:

  1. Setting or displaying the interpolation mode
  2. Setting or displaying the product transition
  3. Adjustment of the slopes
  4. Adjustment of the editor options
Curve 5:
Curve 6:

Available from version 12.5.1

Curve 7:

Available in the variants (link):

Curve 8: Curve 9: Curve 10: Curve 11: