Parameters

The folders named Parameters (Contents/Navigation/Parameters and Contents/Slider/Parameters) contain all contents needed for the configuration of the machine data.

Content

Description

Available in the following variants

Parameters.content

The overview page of the machine data.

Parameters 1: Parameters 2: Parameters 3: Parameters 4:

Parameters_Accumulator.content

The configuration page of the machine data for the accumulator.

Parameters 5: Parameters 6: Parameters 7: Parameters 8:

Parameters_Actuators.content

The configuration page of the machine data for the actuators.

Parameters 9: Parameters 10: Parameters 11: Parameters 12:

Parameters_Blowpin.content

The configuration page of the machine data for the blow pin.

Parameters 13: Parameters 14: Parameters 15: Parameters 16:

Parameters_Carriage.content

The configuration page of the machine data for the carriage.

Parameters 17: Parameters 18: Parameters 19: Parameters 20:

Parameters_Clamp.content

The configuration page of the machine data for the clamp.

Parameters 21: Parameters 22: Parameters 23: Parameters 24:

Parameters_CoExtruder.content

The configuration page of the machine data for the co-extruder.

Parameters 25: Parameters 26: Parameters 27: Parameters 28:

Parameters_Injector.content

The configuration page of the machine data for the injection unit.

Parameters 29: Parameters 30: Parameters 31: Parameters 32:

Parameters_MainExtruder.content

The configuration page of the machine data for the main extruder.

Parameters 33: Parameters 34: Parameters 35: Parameters 36:

Parameters_MeteringScrew.content

The configuration page of the machine data for the metering screw.

Parameters 37: Parameters 38: Parameters 39: Parameters 40:

Parameters_Monitoring.content

The configuration page of the machine data for the monitoring values.

Parameters 41: Parameters 42: Parameters 43: Parameters 44:

Parameters_Pwtc.content

The configuration page of the machine data for the PWTC.

Parameters 45: Parameters 46: Parameters 47: Parameters 48:

Parameters_Setpoints.content

The configuration page of the machine data for the setpoints.

Parameters 49: Parameters 50: Parameters 51: Parameters 52:

Parameters_Temperature.content

The configuration page of the machine data for the temperature zones and the temperature supply.

Parameters 53: Parameters 54: Parameters 55: Parameters 56:

Parameters_Wtc.content

The configuration page of the machine data for the WTC.

Parameters 57: Parameters 58: Parameters 59: Parameters 60:

Parameters_Settings.content

Displayed in the slider area under the 4th tab when one of the configuration pages is in the main area.

Parameters 61: Parameters 62: Parameters 63: Parameters 64:

A configuration page is built using the Table control. The control offers the possibility to create various variables in different data types with units and to distribute them to different subpages. With the help of the FillParamTable function from the Beckhoff.TwinCAT.HMI.Plastic.Functions NuGet package, the table control can be automatically filled with the appropriate values based on the parameters passed. Changes in the PLC are automatically applied to the table. Additional rows can be added by adjusting the FirstTable attribute of the table control.

Parameters_Settings.content

The content specially made for the slider area serves as a supplement. It can be selected via the 4th tab of the slider area when the main area displays one of the configuration pages. Included is information about the saved file and functions for loading and saving this data. The displayed texts and functions of the buttons are automatically adapted depending on the displayed configuration page in the main area of the user interface using the function UpdateParametersSettingsControlsEx from the Beckhoff.TwinCAT.HMI.Plastic.Functions NuGet package. To do this, the corresponding symbols are set in the NavigationConfig property of the Configurator control under the slider symbols for each table or sub-table. You can also choose whether the tables in the main area should represent the parameters as one page with a scrollbar or as several pages with a predefined number of parameters per page.

Parameters 65:
Parameters 66:

Available from version 12.6.0

Parameters 67:

Available in the variants (link):

Parameters 68: Parameters 69: Parameters 70: Parameters 71: