FirstTable
The first table row elements configured with this attribute.

First Table array element properties:
Property | Type | Description |
---|---|---|
Access Right | tchmi:framework#/definitions/AccessConfig | Access rights to every row element can be listed, it allows individual access configuration for each row. |
FBValue_DataType | tchmi:framework#/definitions/RowDataType |
|
UnitGroup | string | Sets the unit group for the input box control for this row. |
MaxValue | tchmi:framework#/definitions/ValueAttribute | Sets the maximum value the user can enter. |
MinValue | tchmi:framework#/definitions/ValueAttribute | Sets the minimum value the user can enter. |
RefValue | tchmi:framework#/definitions/ValueAttribute | Sets the reference value which is needed to calculate percentage if the unit group is percentage. |
Value | tchmi:framework#/definitions/ValueAttribute | Value symbol path of the value that will be displayed and updated on a user input. |
ComboBox SrcData | tchmi:framework#/definitions/TcHmi.Controls.Beckhoff.TcHmiCombobox.ListItemList | With this property you can configure a combo box. |
isReadOnly | boolean | Set it to |
DigitsAfterDecimal | number | Number of digits displayed after the decimal point. Available: since version 12.14.0 |
DisplayUnit | string | Sets a fixed unit as the display unit for the row. The UnitGroup value must be an empty string to use this. Available: since version 12.14.0 |
SystemUnit | string | Sets a fixed unit as the system unit for the row. The UnitGroup value must be an empty string to use this. Available: since version 12.14.0 |
RecipeManagement | tchmi:framework#/definitions/RecipeType | User can select if values should be added to a recipe type by the table control. |
RecipeTypeName | string | Recipe type name to which symbols will be added by the table control. |
isDescriptor | boolean | Set it to |
RowNumber | number | The displayed row number of the row. |
LocalizationKey | string | Text displayed as row title for each row. |
RowInformation | string | Information text that will be shown in a pop up when user clicks information icon on the row. Available: since version 12.14.0 |
LogChangesByUser | boolean | Set it to If left unset the LogUserChanges attribute value will apply. Available: since version 12.12.0 |
ChangeLogDescriptor | String | Descriptor text that is used for change log entry instead of symbol path. Available: since version 12.14.0 |
Schema: tchmi:framework#/definitions/TableRowsList
Attribute getter: getReftable
Attribute setter: setReftable
Available: since version 12.6.0