Temperature

Parameters_Temperature.content

The machine data configuration page for temperature consists of two table controls that are toggled using the TcHmiToggleSwitch control:

  1. Parameterization of the temperature channels
  2. Parameterization of the temperature supply

Using the functions FillParamTable and UpdateTemperatureParametersTableNumberEx from the Beckhoff.TwinCAT.HMI.Plastic.Functions NuGet package, the tables are automatically filled and the number of temperature zones is determined from the PLC in order to adjust the table control accordingly. Descriptions of the individual parameters can be called up via the column with the symbol i.

Temperature 1:
Temperature 2:
Temperature 3:

Available in the variants (link):

Temperature 4: Temperature 5: Temperature 6: Temperature 7: