OutputCoE408

This class can be used for a DS408 based hydraulic valve. In this context, the term CoE (CAN over EtherCAT) refers to the transmission of the CiA DS408 protocol via EtherCAT.
Syntax:
FUNCTION_BLOCK FB_OutputCoE408 EXTENDS FB_OutputBase
I/O variables
Name | Type | Direction | Description |
|---|---|---|---|
WcState | BIT | Input | |
ControlWord | Output | Union for the control word of the valve. | |
SpoolSetValue | INT | Output | Setpoint for the valve coil. |
StatusWord | Input | Union for the status word of the valve. | |
SpoolActualValue | INT | Input | Check signal for the position of the valve coil. |
AdsAddr | AMSADDR | Input | ADS address of the I/O element for asynchronous communication. |
Toggle | BIT | Input | Cyclic switching bit that is synchronized with the update rate of the mapping. As a rule, the InputToggle of the WcState structure is mapped for this purpose. |
InfoDataState | UINT | Input | Numerical information on the state of the EtherCAT slave (see State). |
Methods
Name | Description |
|---|---|
Cyclic() | Cycle method |
Reads the status word of the output element. | |
Reads the control word of the output element. | |
Reads the check signal of the output element. | |
Writes the channel state of the output element. | |
Writes the control word of the output element. | |
Writes the check signal of the output element. | |
Reads the EtherCAT status of the input/output element. | |
Writes the EtherCAT status of the input/output element. | |
Reads the terminal-specific input/output value. | |
Writes the terminal-specific input/output value. |
Interfaces
Type | Description |
|---|---|
I_IoBase | Standard interface on FB_IoBase. |
I_OutputCoE408 | Standard interface on FB_OutputCoE408. |
I_OutputBase | Standard interface on FB_OutputBase. |
I_IoEcAds | Standard interface on FB_IoEcAds. |
I_IoEc | Standard interface on FB_IoEc. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |