ST_CoE408_StatusWord

Structure for the breakdown of a CoE408 status word.

Syntax:

TYPE ST_CoE408_StatusWord :
STRUCT
    Disabled:                BIT;
    HoldEnabled:             BIT;
    DeviceModeActiveEnabled: BIT;
    Ready:                   BIT;
END_STRUCT
END_TYPE

Bits

Name

Offset

Description

Disabled

0

Valve is disabled.

HoldEnabled

1

Valve hold mode is enabled.

DeviceModeActiveEnabled

2

Valve is generally enabled.

Ready

3

Device is ready to operate.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticFunctions v3.12.4.26 or higher