ST_CoE408_ControlWord
Structure for breaking down a CoE408 control word.
Syntax:
TYPE ST_CoE408_ControlWord :
STRUCT
Disable: BIT;
HoldEnable: BIT;
DeviceModeActiveEnable: BIT;
Reset: BIT;
END_STRUCT
END_TYPE
Bits
Name | Offset | Description |
---|---|---|
Disable | 0 | Disable valve. |
HoldEnable | 1 | Enable valve hold mode. |
DeviceModeActiveEnable | 2 | Generally enable the valve. |
Reset | 3 | Reset error state. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |