FB_BA_BO_Raw

The function block FB_BA_BO_Raw represents a binary output object within the base framework. The variable bRawVal is used to link the switching command with the process image of the terminal.
The object has a priority array and can therefore be commanded.
Inheritance hierarchy
FB_BA_Base
Syntax
FUNCTION_BLOCK FB_BA_BO_Raw EXTENDS FB_BA_BaseBO
VAR_INPUT
bRawOvrrd : BOOL;
bEnFdbk : BOOL;
bRawValFdbk : BOOL;
END_VAR
VAR_OUTPUT
bRawVal : BOOL;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
{region 'Variable Parameters'}
{attribute 'parameterCategory':='Config'}
ePolarity : E_BA_Polarity := E_BA_Polarity.eNormal;
{endregion}
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bRawOvrrd | BOOL | The feedback of a switch contained in a terminal can be connected to this variable for mechanical override of an output. |
bEnFdbck | BOOL | Variable for starting the monitoring of the feedback at the binary output. |
bRawValFdbck | BOOL | The variable corresponds to the value of the current feedback. |
Outputs
Name | Type | Description |
|---|---|---|
bRawVal | BOOL | Value of the binary output for linking to the process image of the terminal. |
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
ePolarity | E_BA_Polarity | The polarity of the sensor must be set at this input. The setting is made by selecting the type in the enumeration. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |