FB_BA_AO_IO

The function block represents an analog output object within the base framework. The variables for linking the control output to the terminal are declared within the function block.
Inheritance hierarchy
FB_BA_Base
FB_BA_BasePublisher
Syntax
FUNCTION_BLOCK FB_BA_AO_IO EXTENDS FB_BA_BaseAO IMPLEMENTS I_BA_RawAO
VAR_INPUT CONSTANT PERSISTENT
{region 'Variable Parameters'}
eOverriddenPolarity : E_BA_Polarity := E_BA_Polarity.eNormal;
{endregion}
END_VAR
VAR
{region 'Raw I/O'}
bRawOverridden AT %I* : BOOL;
nRawState AT %I* : USINT;
nRawDataOut AT %Q* : INT;
{endregion}
END_VAR
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
eOverridenPolarity | Output terminals with mechanical priority operation report the state of their switches back to the controller. With this enumeration the polarity of the switch feedback can be parameterized. |
VAR
Name | Type | Description |
|---|---|---|
bRawOverridden | BOOL | Variable for detecting an override from the outside. |
nRawState | USINT | Variable for linking the status information of a terminal. |
nRawDataOut | INT | Variable for linking the output value of the PLC with the process image of an output terminal. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |