Shading
Overview of shading correction
Shading correction: Basic principles and definitions
Overview of automatic sun protection
Sun protection: Basic principles and definitions
Function blocks
Name | Description |
---|---|
Sun protection function: Input of blind positions. | |
Calculation of sun position | |
Shading correction: Input of facade elements per function block. | |
Verification of valid sun position and sun direction range (azimuth angle) | |
Verification of valid sun position and sun elevation range (elevation angle) | |
Shading correction: Input of facade elements via data list (csv). | |
Shading correction: Input of shading objects via data list (csv). | |
Roller shutter actuator | |
Shading correction function block | |
Shading correction: Input of shading objects per function block. | |
Blind actuator | |
Output of a specified blind position and angle in percent | |
Anti-icing | |
Switch-on delay for blinds/groups of blinds | |
Priority control, 4 inputs | |
Priority control, 8 inputs | |
Manual operation with scene selection and programming | |
Manual operation | |
Automatic twilight function | |
Protection against wind damage | |
Sun protection function, see Overview of automatic sun protection (shading correction) |
- Overview of shading correction
- Shading correction: Basic principles and definitions
- Overview of automatic sun protection
- Sun protection: Basic principles and definitions
- List of shading elements
- List of facade elements
- FB_BA_BldPosEntry
- FB_BA_CalcSunPos
- FB_BA_FcdElemEntry
- FB_BA_InRngAzm
- FB_BA_InRngElv
- FB_BA_RdFcdElemLst
- FB_BA_RdShdObjLst
- FB_BA_RolBldActr
- FB_BA_ShdCorr
- FB_BA_ShdObjEntry
- FB_BA_SunBldActr
- FB_BA_SunBldEvt
- FB_BA_SunBldIcePrtc
- FB_BA_SunBldPosDly
- FB_BA_SunBldPrioSwi4
- FB_BA_SunBldPrioSwi8
- FB_BA_SunBldScn
- FB_BA_SunBldSwi
- FB_BA_SunBldTwiLgtAuto
- FB_BA_SunBldWndPrtc
- FB_BA_SunPrtc