FB_BA_SunBldPosDly

This function block delays changes in position based on automatic commands.
If an event, e.g. weather protection, results in too many blind drives being started at the same time, fuses may be triggered by motor starting current peaks. It is therefore advisable to start the blind drives slightly staggered, in order to avoid excessive total current values.
This function block relays automatic commands from the input telegram stIn to the output telegram stOut with a delay. A distinction is made between three cases
- the blind position rPos has changed in automatic mode (bManMode=FALSE in telegram stIn)
- the louvre angle rAngl has changed in automatic mode (bManMode=FALSE in telegram stIn)
- manual mode has just been exited, i.e. automatic mode has just become active (falling edge bManMode in telegram stIn)
The output telegram stOut is always a direct copy of the input telegram stIn. In these three cases, however, the output telegram stOut is set for the time udiDly_ms [ms].
This ensures that the blind controlled via the function block FB_BA_SunBldActr is kept at its position during the delay period. Each further change based on the criteria mentioned above within the delay time restarts the timer.
However, a change to manual in the input telegram (bManMode = TRUE) cancels the delay timer immediately. The (manual) telegram is passed on without delay. In this way, only automatic telegrams are delayed.
Application
Preferably directly before the blind actuator function block:

VAR_INPUT
stIn : ST_BA_Sunblind;
udiDly_ms : UDINT;stIn: Input positioning telegram, see ST_BA_SunBld.
udiDly_ms: Delay time of the active bit in the positioning telegram [ms].
VAR_OUTPUT
stOut : ST_BA_Sunblind;
udiRemTiDly_sec : UDINT;stOut: Output positioning telegram, see ST_BA_SunBld.
udiRemTiDly_sec: Display output for elapsed delay time [s].
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.7 | Tc3_BA from v1.1.6.0 |