FB_BA_ActuatorMO

FB_BA_ActuatorMO 1:

The template is used to control multi-stage aggregates. It essentially consists of an MO object for controlling an aggregate and the function block PlantLock, which collects all safety-relevant faults.

FB_BA_ActuatorMO 2:

The initialization of the template takes place within the method FB_Init.

Block diagram

FB_BA_ActuatorMO 3:

Syntax

FUNCTION_BLOCK FB_BA_ActuatorMO EXTENDS FB_BA_View
VAR_INPUT
  stCmd          : ST_BA_Multistate;
END_VAR
VAR_OUTPUT
  nCmd           : UDINT;
  bDst           : BOOL;
  eActivePrio    : E_BA_Priority;
END_VAR
VAR_INPUT CONSTANT
  Cmd            : FB_BA_MO;
  PlantLock      : FB_BA_PlantLock;
END_VAR
VAR
  bPrioSfty      : BOOL;
  bPrioCrit      : BOOL; 
END_VAR

FB_BA_ActuatorMO 4: Inputs

Name

Type

Description

stCmd

ST_BA_Multistate

The enables and switching values are transmitted to the template via the command structure stCmd . The command with the highest priority is output at the multistate output object Cmd.

FB_BA_ActuatorMO 5: Outputs

Name

Type

Description

nCmd

UDINT

Current switch value of the multistate output object.

bDst

BOOL

The variable is an evaluation of the lock priorities "Safety" and "Critical" of the project structure and indicates a triggered event.

eActivePrio

E_BA_Priority

Display of the active priority.

FB_BA_ActuatorMO 6: Inputs CONSTANT

Name

Type

Description

Cmd

FB_BA_MO

The multistate output object is used to output the current switch value.

PlantLock

FB_BA_PlantLock

The function block PlantLock collects all safety-relevant faults at this level of the project structure and triggers switching commands in the template accordingly.

Variables

Name

Type

Description

bPrioSfty

BOOL

The variable is an evaluation of the "Safety" lock priority of the project structure.

bPrioCrit

BOOL

The variable is an evaluation of the "Critical" lock priority of the project structure.