Trend

The Trend control can display multiple trend curves. It allows you to select different trend curves and change the settings of all axes.

Trend 1:

Use

Can be used on any page where a trend is to be displayed. Allows linking to a BaObject of type Trend object or View.

Trend 2:

For more information, see the documentation on Trending.

Features

Multiple trend curves

If the BaObject is a trend object, then only the associated trend curve is displayed. It is not possible to select from different trend curves.

If the BaObject is a View, it is searched for trend objects and existing trend curves are displayed accordingly. It is possible to select from different trend curves if more than two trend objects are found.

Trend 3:

In the listing, the trend curves to be displayed in the chart can be selected via the checkboxes. The adjacent button opens the parameter window of the respective trend object.

Axis parameterization

The settings of a y-axis can be opened by selecting the respective scale values.

Trend 4:
Trend 5:

Menu

The menu allows further settings for the trend.

Trend 6:

Cursor

If Cursor is activated, a cursor is displayed under the x-axis. By default, this function is disabled.

Trend 7:

Data zoom

The zoom can be shown and hidden via the checkbox. By default, the zoom is shown.

Trend 8:

Redo

Restores the default settings.

Update

The trend curves can be updated once.

Auto Update

If the checkbox is checked, the trend curves are automatically updated as soon as new trend entries are available.

Displayed objects

Determines the objects to be displayed in the listing.

Trend 9:
  • RefObject: Displays recorded values.
  • Trend: Displays all trend objects that record a value.

Displayed label

Selection of the label to be used in the listing.

Trend 10:

Attributes

The control inherits from BaseControl and thus has the same attributes. In addition, there are the following attributes.

BA

BaObject

tchmi:framework#/definitions/Symbol

Symbol for BaObject for using the generic functionalities of TcHmiBa. Links a single object or a complete view (including children) to the control.

Trend 11:

The attribute is not applicable to all controls.

Common

ShowDataZoom

tchmi:general#/definitions/Boolean

Defines whether the data zoom is displayed.

XAxesRange

tchmi:general#/definitions/Number

The time period in minutes displayed on the X-axis. Entering 24 * 60 = 1440 shows the last 24 hours.

SeriesSelectorWidth

tchmi:general#/definitions/Number

The width of the selection of displayed trends in % if several trends are displayed.