FB_BA_SetTime

The local NT system time and the date of a TwinCAT system can be set with the function block FB_BA_SetTime (the local NT system time is shown in the taskbar). The system time is specified via the structure tSysTi.
Internally, an instance of the function block NT_SetLocalTime from the TcUtilities library is called in the function block.
Inputs
VAR_INPUT
bSet : BOOL;
tNetId : T_AmsNetId;
tSysTi : TIMESTRUCT;
nTiOut : UDINT;
END_VARName | Type | Description |
|---|---|---|
bSet | BOOL | Activation of the function block with a rising edge. |
tNetId | This parameter can be used to specify the AmsNetID of the TwinCAT computer, whose local NT system time is to be set. If applicable, an empty string sNetId := ''; can be specified for the local computer. | |
tSysTi | Structure with the new local NT system time. If the time is not available as structure, it is advisable to use the function block FB_BA_CnvtTiSt, which brings the subvariables of date and time in a structure together. | |
nTiOut | UDINT | Indicates the timeout time [s], which must not be exceeded during execution. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
sErrDescr : T_MAXSTRING;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | If the function block is activated via a rising edge at bSet, this output is set and remains set until feedback occurs. |
bErr | BOOL | This output is set to TRUE, if either the system time to be transferred is incorrect or an ADS error occurs during the transfer. |
sErrDescr | Contains the error description. |
Error description |
|---|
01: Error: range exceeded year |
02: Error: range exceeded month |
03: Error: range exceeded day of the month |
04: Error: range exceeded hour |
05: Error: range exceeded minute |
06: Error: range exceeded second |
07: Error: range exceeded millisecond |
08: Warning: An ADS error occurred while setting the time (NT_SetLocalTime). The ADS error number is stated. |
Time specification limits
The created time structure stSysTi is internally checked for limits (see TIMESTRUCT).
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |