FB_BA_CnvtTiSt

The function block FB_BA_CnvtTiSt can be used to combine the individual components of a time structure into a single structure.
![]() | The function block does not check for incorrect entries, such as an hour entry of 99. It makes sense to check this in the connected function blocks, which have to check the time structure in any case. The limit values are shown as part of the variable explanations. |
Inputs
VAR_INPUT
nYear : WORD;
nMonth : WORD;
nDay : WORD;
nHour : WORD;
nMinute : WORD;
nSecond : WORD;
nMilliseconds : WORD;
END_VAR
Name | Type | Description |
---|---|---|
nYear | WORD | The year (1970...2106). |
nMonth | WORD | The month (1...12). |
nDay | WORD | The day of the month (1...31). |
nHour | WORD | The hour (0...23). |
nMinute | WORD | The minute (0...59). |
nSecond | WORD | The second (0...59). |
nMilliseconds | WORD | The millisecond (0...999). |
Outputs
VAR_OUTPUT
bNewData : BOOL;
tTi : TIMESTRUCT;
END_VAR
Name | Type | Description |
---|---|---|
bNewData | BOOL | The output is TRUE in the cycle in which the input variables have changed. |
tTi | Output time structure |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |