FB_BA_SunBldTgmSel8

The function block FB_BA_SunBldTgmSel8 is used for priority control for up to 8 positioning telegrams (stSunBld_Prio1 ... stSunBld_Prio8) of type ST_BA_SunBld from different control function blocks.
The active telegram with the highest priority is output at stSunBld. Active means that the variable bActv is set within the structure of the positioning telegram. The priority is stored within the telegram structure as ePrio. The smaller the value of ePrio, the higher the priority.
For telegrams with the same priority, the last changed telegram (last writer wins) is valid, determined by the counter variable nEvtIncLight in the global variable list BA_Globals.
This function block is to be programmed in such a way that one of the applied telegrams is always active. If a telegram is not active, an empty telegram is output at the output:
fPos = 0,
fAngl = 0,
bManUp = FALSE,
bManDwn = FALSE,
bManMod = FALSE,
bActv = FALSE;Since the blind function block FB_BA_SunBldActr or the roller blind function block FB_BA_RolBldActr does not take account of the flag bActv, this telegram would be interpreted as movement command to position "0", i.e. fully open. The absence of an active telegram therefore does not represent a safety risk for the blind.
Inputs
VAR_INPUT
stSunBldTgm_1 : ST_BA_SunBld;
stSunBldTgm_2 : ST_BA_SunBld;
stSunBldTgm_3 : ST_BA_SunBld;
stSunBldTgm_4 : ST_BA_SunBld;
stSunBldTgm_5 : ST_BA_SunBld;
stSunBldTgm_6 : ST_BA_SunBld;
stSunBldTgm_7 : ST_BA_SunBld;
stSunBldTgm_8 : ST_BA_SunBld;
END_VARName | Type | Description |
|---|---|---|
stSunBldTgm_1…stSunBldTgm_8 | Telegram inputs. |
Outputs
VAR_OUTPUT
stSunBld : ST_BA_SunBld;
nNumActvTgm : UINT;
ePrioActvTgm : E_BA_SunBldPrio;
END_VARName | Type | Description |
|---|---|---|
stSunBld | Output telegram, for the position and angle of the lamella. | |
nNumActvTgm | UINT | Indicates which input is valid, e.g. if stSunBldTgm_3 is passed, nNumActvTgm = 3. If nNumActvTgm = 0, no telegram is active. |
ePrioActvTgm | This output indicates the priority of the active telegram. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |