ST_BA_SunBld

Structure of the blind positioning telegram.

TYPE ST_BA_SunBld :
STRUCT
  fPos      : REAL;
  fAngl     : REAL;
  bManUp    : BOOL;
  bManDwn   : BOOL;
  bManMod   : BOOL;
  bActv     : BOOL;
  ePrio     : E_BA_SunBldPrio;
  nEvtInc   : UDINT;
END_STRUCT
END_TYPE

Name

Type

Description

fPos

REAL

Transferred blind height [%].

fAngl

REAL

Transferred lamella position [°].

bManUp

BOOL

Manual command: blind up.

bManDwn

BOOL

Manual command: blind down.

bManMod

BOOL

TRUE: Manual mode is active. FALSE: Automatic mode is active.

bActv

BOOL

Priority control FB_BA_SunBldPrioSwi4, FB_BA_SunBldPrioSwi8, FB_BA_SunBldTgmSel4, FB_BA_SunBldTgmSel8 evaluated. The sun protection actuators FB_BA_SunBldActr and FB_BA_RolBldActr ignore it.

ePrio

E_BA_SunBldPrio

Telegram priority. This enumeration is only evaluated by the priority control.

nEvtInc

UDINT

Telegram counter. With each new telegram, no matter which function block on the same controller triggers it, this counter is incremented by one. With telegrams of the same priority, the one with the higher counter "wins".