F_VN_MeasureAngleBetweenEdgesExp2
Measure the angle between 2 edges.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_MeasureAngleBetweenEdgesExp2 : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
fAngle : REAL;
aInnerPoint : TcVnPoint2_REAL;
aOuterPoint1 : TcVnPoint2_REAL;
aOuterPoint2 : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
eEdgeDirection : ETcVnEdgeDirection;
fMinStrength : REAL;
nSearchLines : UDINT;
fSearchLineDist : REAL;
nMaxThickness : UDINT;
bInvertSearchDirection : BOOL;
nSubpixelsIterations : UDINT;
bAngleInDegrees : BOOL;
fApproxPrecision : REAL;
eAlgorithm : ETcVnEdgeDetectionAlgorithm;
ipEdgePoints1 : Reference To ITcVnContainer;
ipEdgePoints2 : Reference To ITcVnContainer;
fRangeCutoffFactor : REAL;
hrPrev : HRESULT;
END_VARInputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (1 channel) | |
|
eEdgeDirection |
Specification of the edge direction from aInnerPoint to aOuterPoint1 and aOuterPoint2 to search for | |
|
fMinStrength |
REAL |
Specification of the minimum strength (intensity difference) of the edge to search for |
|
nSearchLines |
UDINT |
Width of the search window, i.e. the number of search lines (3, 5, 7, ...), centered around the line specified by aInnerPoint and aOuterPoint1, aOuterPoint2 |
|
fSearchLineDist |
REAL |
Distance between the search lines in pixels (> 0) |
|
nMaxThickness |
UDINT |
Specification of the maximum thickness of the edge to search for, which means fMinStrength must be reached within nMaxThickness pixels |
|
bInvertSearchDirection |
BOOL |
If true, the search starts from each aOuterPoint in direction of aInnerPoint |
|
nSubpixelsIterations |
UDINT |
Specifies the number of subpixels (for INTERPOLATION, 10 - 20 usually is sufficient) or maximum number of iterations for optimizing the parameters (for APPROX_ERF and APPROX_GAUSSIAN, 50 - 100 usually is sufficient) |
|
bAngleInDegrees |
BOOL |
fAngle is in degrees, if true |
|
fApproxPrecision |
REAL |
Specifies the approximation precision for APPROX_ERF and APPROX_GAUSSIAN (0.001 usually is sufficient, unused for INTERPOLATION) |
|
eAlgorithm |
Selection of the edge detection algorithm | |
|
ipEdgePoints1 |
Reference To ITcVnContainer |
Returns the detected edge points between aInnerPoint and aOuterPoint1 (ContainerType_Vector_TcVnPoint2_REAL) |
|
ipEdgePoints2 |
Reference To ITcVnContainer |
Returns the detected edge points between aInnerPoint and aOuterPoint2 (ContainerType_Vector_TcVnPoint2_REAL) |
|
fRangeCutoffFactor |
REAL |
Relative edge strength factor to cut off the range of pixels used for approximation. Negative numbers are valid to include noise, i.e. intensity differences in the other direction. At most nMaxThickness pixels are used in each direction. |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
fAngle |
REAL |
Returns the angle between the detected edges (radians or degrees, depending on bAngleInDegrees) |
|
aInnerPoint |
Position inside the angle to measure, from which to start the edge search process (in the direction of aOuterPoint1 and aOuterPoint2) | |
|
aOuterPoint1 |
Position where the search process for edge 1 ends | |
|
aOuterPoint2 |
Position where the search process for edge 2 ends |
Further information
The F_VN_MeasureAngleBetweenEdgesExp2 function is the expert version of F_VN_MeasureAngleBetweenEdges.
Parameter
Input image
The ipSrcImage input image must be a 1-channel grayscale image.
Angle (Return value)
The fAngle parameter returns the angle between the localized edges.
Depending on the bAngleInDegrees parameter, the fAngle angle is specified in radians (FALSE) or in degrees (TRUE).
Position information
To localize the edges, the common starting point (aInnerPoint) and the two target points (aOuterPoint1, aOuterPoint2) must first be specified. The position of the starting point must be within the angle to be measured from which the edge search process is started. The search process ends at the respective destination points.
Parameters for edge localization
The remaining parameters are explained in detail in the chapter Edge localization.
Localized points (Expert, return value)
The ipEdgePoints1 and ipEdgePoints2 containers return the exact points that were localized on the basis of each search line. If not needed, the 0 value can be transferred instead of an interface pointer
Application
The measurement of an angle with expert parameters looks like this, for example:
hr := F_VN_MeasureAngleBetweenEdgesExp2(
ipSrcImage := ipImageIn,
fAngle := fAngle,
aInnerPoint := aInnerPoint,
aOuterPoint1 := aOuterPoint1,
aOuterPoint2 := aOuterPoint2,
eEdgeDirection := TCVN_ED_LIGHT_TO_DARK,
fMinStrength := fMinStrength,
nSearchLines := nSearchLines,
fSearchLineDist := fSearchLineDist,
nMaxThickness := 7,
bInvertSearchDirection := False,
nSubpixelsIterations := 10,
bAngleInDegrees := TRUE,
fApproxPrecision := 0.001,
eAlgorithm := TCVN_EDA_INTERPOLATION,
ipEdgePoints1 := ipEdgePoints1,
ipEdgePoints2 := ipEdgePoints2,
fRangeCutoffFactor := 0.135,
hrPrev := hr);Samples
Related functions
- ClosestPointsBF for calculating the closest points in two point clouds
- MeasureAngleBetweenEdges for measuring the angle between two edges
- MeasureEdgeDistance for measuring the average distance between two edges
- MeasureMinEdgeDistance for measuring the minimum distance between two edges
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |