F_VN_ClosestPointsBF
Find the closest distance between two 2d point sets of the same type, using a brute force approach.
Syntax
Definition:
FUNCTION F_VN_ClosestPointsBF : HRESULT
VAR_INPUT
ipPointSet1 : ITcVnContainer;
ipPointSet2 : ITcVnContainer;
END_VAR
VAR_IN_OUT
fMinDist : LREAL;
aPoint1 : TcVnPoint2_LREAL;
aPoint2 : TcVnPoint2_LREAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipPointSet1 |
Container with 1st set of 2d points | |
|
ipPointSet2 |
Container with 2nd set of 2d points | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
fMinDist |
LREAL |
Returns the minimum distance between 2 points of the different point sets |
|
aPoint1 |
Returns the point out of ipPointSet1, for which fMinDist is achieved | |
|
aPoint2 |
Returns the point out of ipPointSet2, for which fMinDist is achieved |
Further information
The F_VN_ClosestPointsBF function determines which points from two point clouds have the smallest distance using a brute force method.
Parameter
Point clouds
The closest two points are sought in the ipPointSet1 and ipPointSet2 point clouds.
Minimum distance (Return value)
The fMinDist parameter returns the distance between the two points that are closest to each other. This corresponds to the minimum distance between the two point clouds.
Closest points (Return value)
The aPoint1 and aPoint2 parameters return the two points that are closest to each other in the point clouds.
Application
The determination of the minimum distance between two lines looks like this, for example:
hr := F_VN_ClosestPointsBF(
ipPointSet1 := ipPointSet1,
ipPointSet2 := ipPointSet2,
fMinDist := fMinDist,
aPoint1 := aPoint1,
aPoint2 := aPoint2,
hrPrev := hr);Related functions
- ClosestPointsBF for calculating the closest points in two point clouds
- MeasureAngleBetweenEdges for measuring the angle between two edges
- MeasureEdgeDistance for measuring the average distance between two edges
- MeasureMinEdgeDistance for measuring the minimum distance between two edges
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value