F_VN_TrainSample
Train a clusterer or a novelty detector with a single sample.
Syntax
Definition:
FUNCTION F_VN_TrainSample : HRESULT
VAR_INPUT
ipMlModel : ITcVnMlModel;
ipSample : ITcUnknown;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Clusterer or novelty detector to be used | |
|
ipSample |
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_TrainSample trains a clusterer or novelty detection model with a sample.
Parameter
Model
The previously created model must be transferred to ipMlModel.
Sample
The sample container is transferred to ipSample. The type of container must be ContainerType_Vector_REAL or ContainerType_Vector_LREAL.
Application
For example, an ML model can be trained with a sample as follows:
hr := F_VN_TrainSample(
ipMlModel := ipMlModel,
ipSample := ipSample,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value