F_VN_TrainBatchClusters
Train a clusterer with a batch of samples and return the IDs of the clusters the samples have been assigned to, if requested. On-line trainable clusterers are trained once with each sample. Depending on the application and the number of available training samples, repeated training of such models with the same data may improve the results.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_TrainBatchClusters : HRESULT
VAR_INPUT
ipClusterer : ITcVnMlModel;
ipSamples : ITcUnknown;
ipClusters : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipClusterer |
Clusterer to be used | |
|
ipSamples |
Container holding a batch of input samples (ContainerType_Vector_Vector_REAL or ContainerType_Vector_Vector_LREAL) | |
|
ipClusters |
Reference To ITcVnContainer |
Returns the IDs of the clusters the samples have been assigned to (ContainerType_Vector_DINT; optional, set to 0 if not required) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_TrainBatchClusters trains a Clusterer model with several samples. Compared to F_VN_TrainBatch, the assigned clusters can also be returned for each sample.
Parameter
Clusterer model
The previously created Clusterer model must be transferred to ipClusterer.
Samples
The samples are transferred to ipSamples in a container. The type of container must be ContainerType_Vector_Vector_REAL or ContainerType_Vector_Vector_LREAL.
Clusters
The IDs of the assigned clusters are returned in a container of the type ContainerType_Vector_DINT via the reference ipClusters.
Application
For example, a Clusterer model can be trained like this:
hr := F_VN_TrainBatchClusters(
ipClusterer := ipClusterModel,
ipSamples := ipSamples,
ipClusters := ipClusters,
hrPrev := hr);
hr := F_VN_GetAt_DINT(ipClusters, nClusterOfThirdSample, 2, hr);The call of F_VN_GetAt_DINT shows how the cluster assignment of the 3rd sample can be queried directly after training.
Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |
Return value