F_VN_SeparableCustomFilterExp
Apply a separable custom filter to the image. (expert function)
Syntax
Definition:
FUNCTION F_VN_SeparableCustomFilterExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
eDestDepth : ETcVnElementType;
END_VAR
VAR_IN_OUT
stKernelX : TcVnMatrix;
stKernelY : TcVnMatrix;
aAnchor : TcVnPoint;
END_VAR
VAR_INPUT
fDelta : LREAL;
eBorderType : ETcVnBorderInterpolationMethod;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
|
eDestDepth |
Destination image depth | |
|
fDelta |
LREAL |
Value added to each pixel after filtering |
|
eBorderType |
Image border handling | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
stKernelX |
1D custom row-filter kernel with values of type REAL or LREAL | |
|
stKernelY |
1D custom column-filter kernel with values of type REAL or LREAL | |
|
aAnchor |
Anchor point of the kernel |
Further information
The function F_VN_SeparableCustomFilterExp is the Expert version of F_VN_SeparableCustomFilter. It contains additional parameters.
Parameter
Input image
The input image ipSrcImage may have any available format.
Result image
The result image ipDestImage has the same size as the input image ipSrcImage, but the pixel format is determined by the result depth eDestDepth.
X and Y kernel
The two 1-dimensional filter kernels stKernelX and stKernelY are transferred as a matrix. Permitted element types of the matrix are TCVN_ET_REAL and TCVN_ET_LREAL. Corresponding matrices of the type TcVnMatrix can be created with the aid of the function F_VN_InitMatrixStruct.
Anchor point
The anchor point aAnchor defines which point of the filter kernel is moved over each pixel of the input image ipSrcImage.
Delta
The constant delta fDelta is added to the result of the filter operation.
Border extrapolation
The method of border extrapolation eBorderType defines how non-existent pixels are extrapolated beyond the image border in order to calculate the filter values at the image borders. For further details, see ETcVnBorderInterpolationMethod.
Application
hr := F_VN_SeparableCustomFilterExp(
ipSrcImage := ipImageIn,
ipDestImage := ipImageRes,
eDestDepth := TCVN_ET_USINT,
stKernelX := stKernelMatrixX,
stKernelY := stKernelMatrixY,
aAnchor := aAnchorPoint,
fDelta := 0,
eBorderType := TCVN_BIM_DEFAULT,
hrPrev := hr
);Samples
- User-defined filters
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value