F_VN_InitMatrixStruct
Initialize a struct of the type TcVnMatrix extending a buffer with metainformation so that it can be used as a matrix.
Syntax
Definition:
FUNCTION F_VN_InitMatrixStruct : HRESULT
VAR_INPUT
pSrcBuffer : PVOID;
END_VAR
VAR_IN_OUT
stDestMatrix : TcVnMatrix;
END_VAR
VAR_INPUT
nRows : UDINT;
nCols : UDINT;
eElementType : ETcVnElementType;
hrPrev : HRESULT;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
pSrcBuffer | PVOID | Source buffer |
nRows | UDINT | Matrix rows |
nCols | UDINT | Matrix columns |
eElementType | Type of the matrix elements | |
hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_InitMatrixStruct creates a matrix structure of the type TcVnMatrix from any memory area.
Parameter
Data buffer
The pointer pSrcBuffer must point to the memory area containing the data for the matrix. This could be an array, for example.
Matrix description
The matrix must be described by the number of rows nRows and columns nCols as well as by the data type of the element eElementType.
Result matrix
The matrix structure stDestMatrix of the type TcVnMatrix is returned as the result.
Application
The creation of a 3×3 matrix looks like this, for example:
VAR
aMatrixArray : ARRAY [0..2, 0..2] OF USINT :=
[-1, 0, 1,
-2, 0, 2,
-1, 0, 1];
END_VAR
hr := F_VN_InitMatrixStruct(
pSrcBuffer := ADR(aMatrixArray),
stDestMatrix := stMatrix,
nRows := 3, // must match with array dimensions
nCols := 3, // must match with array dimensions
eElementType := TCVN_ET_USINT, // must match with array type
hrPrev := hr);Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
In/Outputs
Return value