F_VN_ReadPharmaCodeExp
Detect and interpret a pharma code within the provided image.
Can be canceled by Watchdog.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_ReadPharmaCodeExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDecodedData : Reference To ITcVnContainer;
ipContours : Reference To ITcVnContainer;
nCodeNumber : DINT;
nMinBarNumber : INT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (1 channel (all element types) or 3 channel with elements of type TCVN_ET_USINT, TCVN_ET_UINT or TCVN_ET_REAL (3 channel input is expected to be RGB and internally converted to Gray)) | |
|
ipDecodedData |
Reference To ITcVnContainer |
Returns the decoded code (ContainerType_Vector_String_SINT) |
|
ipContours |
Reference To ITcVnContainer |
Returns the code positions as contours (optional, set to 0 if not required; ContainerType_Vector_Vector_TcVnPoint2_DINT) |
|
nCodeNumber |
DINT |
Number of pharma codes that should be detected within the provided image (currently only 1 supported). |
|
nMinBarNumber |
INT |
Minimal number of (dark) bars that codes must have. |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
This Expert function extends the F_VN_ReadPharmaCode function as follows:
- Return of the position of found codes via the parameter
ipContours - Specifies the number of codes to be found in the image. The search is terminated once
nCodeNumberor more codes have been found in the image. If less thannCodeNumbercodes are found, the function returnsS_FALSE. - Minimum number of dark bars that the code must have to be found by the function via the parameter
nMinBarNumber.
Samples
Related functions
Required License
TC3 Vision Code Reading
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |
Return value