F_VN_ReadDataMatrixCodeExp
Detect and interpret a data matrix code (ECC200) within the provided image.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_ReadDataMatrixCodeExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDecodedData : Reference To ITcVnContainer;
ipContours : Reference To ITcVnContainer;
nCodeNumber : DINT;
eSearchStrategy : UDINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (USINT elements, 1 or 3 channels) | |
|
ipDecodedData |
Reference To ITcVnContainer |
Returns the decoded code (ContainerType_Vector_String_SINT) |
|
ipContours |
Reference To ITcVnContainer |
Returns the code positions as contours (optional, set to 0 if not required; ContainerType_Vector_Vector_TcVnPoint2_DINT) |
|
nCodeNumber |
DINT |
Number of data matrix codes that should be detected within the provided image. (If set to -1, it tries to detect all data matrix codes.) |
|
eSearchStrategy |
UDINT |
Used search strategy (ETcVn2dCodeSearchStrategy) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_ReadDataMatrixCodeExp corresponds to the function F_VN_ReadDataMatrixCode extended by the following parameters.
ipContours
The parameter ipContour returns the code positions that are found as a contour.
nCodeNumber
The parameter nCodeNumber defines how many codes to search for. At -1 the search continues until no further code is found in the image or a watchdog aborts the function.
eSearchStrategy
The parameter eSearchStrategy defines the search strategies for the code search. The standard option TCVN_CSS_DEFAULT leads to the search strategy TCVN_CSS_FIRST_NOT_FLIPPED. For a description of the search strategies see Code Reading search strategies.
![]() | Search strategies Currently, this function only supports the settings of the search strategy for mirroring. Inversion is always performed automatically if not all expected codes are found in the original image. |
Samples
Related functions
Required License
TC3 Vision Code Reading
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value