F_VN_LocateEllipse
Locate an ellipse, using an interpolation method for locating the edges.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_LocateEllipse : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
stEllipse : TcVnRotatedRectangle;
aCenter : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
fSearchRadius : REAL;
eEdgeDirection : ETcVnEdgeDirection;
fMinStrength : REAL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (1 channel) | |
|
fSearchRadius |
REAL |
Radius around aCenter to search for edges (aCenter + fSearchRadius in all directions must be inside image borders!) |
|
eEdgeDirection |
Specification of the edge direction to search for (from center to outside ellipse) | |
|
fMinStrength |
REAL |
Specification of the minimum strength (intensity difference) of the edge to search for |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
stEllipse |
Returns the detected ellipse | |
|
aCenter |
The expected ellipse center |
Further information
The F_VN_LocateEllipse function localizes and measures an ellipse. It is based on the edge localization and uses normal parameters. It returns the localized ellipse as a structure of the type TcVnRotatedRectangle (center point, size and angle).
Parameter
Input image
The ipSrcImage input image must be a 1-channel grayscale image.
Ellipse (Return value)
The stEllipse parameter returns the localized ellipse as structure of the type TcVnRotatedRectangle (center point, size and angle).
Search circle
The circular search area is defined via the expected aCenter center point and a fSearchRadius search radius. The search radius should be set somewhat larger than the expected ellipse radius in order to securely localize the ellipse.
Parameters for edge localization
The remaining parameters are explained in detail in the chapter Edge localization.
Expert parameters
The F_VN_LocateEllipseExp expert version contains additional parameters.
Application
The localization and measurement of an ellipse with an estimated center point of [360, 240] and a radius of 100px looks like this, for example:
VAR
aGuessedCenter : TcVnPoint2_REAL := [360, 240];
fGuessedRadius : REAL := 100;
END_VAR
hr := F_VN_LocateEllipse(
ipSrcImage := ipImageIn,
stEllipse := stEllipse,
aCenter := aGuessedCenter,
fSearchRadius := (fGuessedRadius + 15), // increase search radius to make sure ellipse is found!
eEdgeDirection := TCVN_ED_LIGHT_TO_DARK,
fMinStrength := fMinStrength,
hrPrev := hr);The properties of the localized ellipse can then be accessed via the stEllipse.aCenter, stEllipse.stSize and stEllipse.fAngle variables. In addition, the ellipse can be visualized with the F_VN_DrawEllipse function:
hr := F_VN_DrawEllipse(stEllipse, ipImageRes, aColorGreen, 5, hr);Samples
Related functions
- LocateCircularArc for localizing partial circular arcs
- LocateEdge for localizing linear edges
- LocateEdges for localizing several linear edges
- LocateEllipse for localizing complete ellipses
- LocateAxisAlignedEdges: for locating multiple edges that are straight and parallel to one of the two image axes
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value