F_VN_InverseFeatureScalingExp
Apply the inverse of feature scaling to one or more sample(s). [fA, fB] should be used if the scaling has been performed using TCVN_FST1_MINMAX with a predetermined output range.. (expert function)
Syntax
Definition:
FUNCTION F_VN_InverseFeatureScalingExp : HRESULT
VAR_INPUT
ipSamples : ITcVnContainer;
ipScales : ITcVnContainer;
ipInverseSamples : Reference To ITcVnContainer;
fA : LREAL;
fB : LREAL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSamples |
Container holding one or more input sample(s) (ContainerType_Vector_REAL, ContainerType_Vector_LREAL, ContainerType_Vector_Vector_REAL, or ContainerType_Vector_Vector_LREAL) | |
|
ipScales |
Container with the scaling parameters of each feature (type ContainerType_Vector_REAL or ContainerType_Vector_LREAL). | |
|
ipInverseSamples |
Reference To ITcVnContainer |
Returns the inversed sample(s) using the scaling type and parameters of ipScales. It has the same type of ipSamples. If the same container ipSamples is used, the source data will be replaced. |
|
fA |
LREAL |
represents the lower bound of the range for TCVN_FST1_MINMAX |
|
fB |
LREAL |
represents the upper bound of the range for TCVN_FST1_MINMAX |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_InverseFeatureScalingExp is the expert variant of F_VN_InverseFeatureScaling. It contains additional parameters.
Parameter
Samples
One or more samples must be transferred as a container to ipSamples.
Scaling
A container with the scaling type and the corresponding scaling parameters must be transferred to ipScales. The container can be calculated using the function F_VN_GetFeatureScales or created using the structure described there.
Scaled samples
The inversely scaled samples are returned via the reference ipInverseSamples.
Defining the output range
If the scaling type TCVN_FST1_MINMAX is used, the value range of the output values can also be specified via fA and fB.
Application
For example, an inverse feature scaling where the scaling was previously calculated by F_VN_FeatureScalingExp with an output value range of 0.1 to 0.9 looks like this:
hr := F_VN_FeatureScalingExp(ipSamples, ipScales, ipSamplesScaled, 0.1, 0.9, hr);
hr := F_VN_InverseFeatureScalingExp(
ipSamples := ipSamplesScaled,
ipScales := ipScales,
ipInverseSamples:= ipSamplesInvertedScaling,
fA := 0.1,
fB := 0.9,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value